Loading

800R Hazardous Location Operators

Our Bulletin 800R Hazardous Location Operators are designed for Division 2/Zone 2 hazardous locations. They consist of Bulletin 800H (Type 4/4X/13) or Bulletin 800T (Type 4/13) operators with sealed contact blocks. These units are available as factory assembled stations or as components for field assembly.

Popular Resources/Quicklinks
Hazardous Location Push Button Specifications Technical Data

Overview

  • Hazardous location push button stations
  • Classes I and II Division 2
  • 30.5 mm mounting hole
  • Types 4/13 and 4/4X/13

800R Hazardous Location Operators


Product Selection


Certifications
  • CSA Certified — File No. LR11924
  • UL Listed — File No. E10314; Guide No. NOIV
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Hazardous Location Push Button Specifications Technical Data 800-TD011
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You