Loading

SmartGuard 600 Safety Controllers with Safety

Our Bulletin 1752 SmartGuard™ 600 Controllers with Safety feature 16 safety-rated inputs, 8 safety-rated outputs, 4 pulse test sources and an optional EtherNet/IP™ port. Each controller also includes a DeviceNet™ connection to support both standard CIP and CIP safety. You can configure and program on EtherNet/IP, on DeviceNet or through the built-in USB port. These small, cost-effective intelligent controllers can perform safety interlocking between GuardLogix® or other SmartGuard safety controllers.

Popular Resources/Quicklinks
SmartGuard 600 Controllers Installation Instructions SmartGuard 600 Controllers User Manual SmartGuard 600 Controller Safety Reference Manual

Overview

  • Ideal for mid-level safety applications that are too complex for safety relays, yet too simple for full-sized safety PLCs
  • Integrates with Guard I/O™ modules to expand the number of safety devices you can control
  • Provides data to standard PLCs and HMIs through EtherNet/IP™ or DeviceNet™
  • Lets you configure and program through RSNetWorx™ for DeviceNet software (required for EtherNet/IP controller)
  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


Product Selection


Certifications
  • c-UL-us
  • UL listed for Class 1 Division 2 Groups A, B, C, D Hazardous Locations
  • UL Certified for Functional Safety
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Software


Documentation

Resource Publication Number Language
SmartGuard 600 Controllers Installation Instructions 1752-IN001
SmartGuard 600 Controllers User Manual 1752-UM001
SmartGuard 600 Controller Safety Reference Manual 1752-RM001
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
Resources

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Our SmartGuard™ 600 controllers bridge the gap between a safety relay system and a safety PLC. They are ideally sized for applications that cannot be solved with safety relays, or are very cumbersome to solve with relays, but are not complex enough for a traditional safety PLC like a GuardLogix® or GuardPLC™ controller.

Use the SmartGuard 600 controller in safety applications including:

  • E-Stop
  • Light Curtain
  • Safety Gate
  • Two Hand Control
  • Multi-zone Control
  • Perimeter Guarding

Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley programmable controller products in their applications.