Loading

MicroLogix 1100 Programmable Logic Controller Systems

Our Bulletin 1763 MicroLogix™ 1100 Programmable Logic Controller Systems add embedded EtherNet/IP™, on-line editing, and an LCD panel to the MicroLogix family. The built-in LCD panel shows controller status, I/O status, and simple operator messages. With 2 analog inputs, 10 digital inputs and 6 digital outputs, the MicroLogix 1100 controller can handle a wide variety of tasks.

 

Popular Resources/Quicklinks
MicroLogix Family Brochure MicroLogix 1100 Product Profile MicroLogix 1100 and MicroLogix 1200 Controllers to Micro870 Controller Migration Profile

Overview

  • Includes built-in 10/100 MBps EtherNet/IP™ port for peer-to-peer messaging
  • Provides 8 KB memory (4 KB user program with 4 KB user data)
  • Lets you access, monitor and program from any Ethernet connection
  • Supports on-line editing
  • Provides embedded web server so you can configure controller data to be displayed as a web page
  • Contains isolated RS-232/RS-485 combination port for serial and networked communication
  • Lets you monitor and modify controller data through an embedded LCD screen
  • Compatible with 1762 MicroLogix Expansion I/O modules (up to four modules per controller)
  • Supports up to 144 digital I/O points

MicroLogix 1100 Programmable Logic Controller Systems


Product Selection


Certifications
  • CE
  • C-Tick
  • UL
  • c-UL
  • Class I Division 2 Hazardous Location
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Software

Use RSLogix 500 programming software from Rockwell Software® to configure your MicroLogix™ programmable controllers.

MicroLogix Systems Building Blocks

The following pre-configured building blocks implement common control tasks as part of your machine design. These building blocks use the RSLogix™ software and are available by ordering the DVD.

  • Application-focused building blocks
  • Pre-written control programs
  • Quick start guides
  • Sample wiring diagrams
  • Sample bill of materials
  • Sample panel layouts
  • Sample HMI screens with diagnostics

Additional software products are available from Rockwell Software.

Documentation

Resource Publication Number Language
MicroLogix Family Brochure 1761-BR006
MicroLogix 1100 Product Profile 1763-PP001
MicroLogix 1100 and MicroLogix 1200 Controllers to Micro870 Controller Migration Profile MIGRAT-PP034
MicroLogix Programmable Controllers Family Selection Guide 1761-SG001
MicroLogix 1100 Programmable Controllers User Manual 1763-UM001
MicroLogix 1100 Embedded Web Server User Manual 1763-UM002
MicroLogix 1100 Programmable Controller Instruction Set Reference Manual 1763-RM001
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
  • Firmware and Other Downloads — Obtain a variety of downloads to accompany your MicroLogix™ controllers.
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our MicroLogix™ programmable controllers include:

  • Material Handling
  • Packaging Applications
  • General Industrial Machinery
  • Printing
  • Food and Beverage
  • Pharmaceutical
  • Water Wastewater / SCADA
  • Clutch/Brake control
  • Position Control - Pick-and-place / Conveyor

Programmable Controller Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controller products in their applications.

Recommended For You