Loading

Industrial Uninterruptible Power Supplies

Bulletin 1609-P Industrial Uninterruptible Power Supplies feature powerful high density double conversion on-line UPSs for the industrial environment. These units are typically assembled in a tower configuration and installed outside of a control panel.

Popular Resources/Quicklinks
Industrial Tower Uninterruptible Power Supply Specifications Technical Data

Overview

  • Includes hot swappable battery packs
  • Offers rack convertible options
  • Includes network management capabilities (Ethernet, RS232)
  • Provides extended runtimes
  • Includes double conversion online topology
  • Offers 3...10 kVA power range for both 208/230V applications
  • Offers 3 kVA power range for 120V applications

Industrial Uninterruptible Power Supplies


Product Selection


Certifications
  • CSA Certified — File No. LR1234
  • UL Listed — File No. E190749; Guide No. YEDU
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Industrial Tower Uninterruptible Power Supply Specifications Technical Data 1609-TD001
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You