Bulletin 1497B Control Power Transformers (60 Hz) are designed to reduce supply voltages to control circuits. The complete line of transformers is available with optional factory-installed or panel-mount primary and secondary fuse block.
Popular Resources/Quicklinks
Overview
- Includes 50...3000 VA (60 Hz)
- RoHS Compliant
- Provides single phase transformers
- Includes epoxy encapsulated terminals
Product Selection
Certifications
- cULus Listed — File No. E52057; Guide No. XPTQ, XPTQ7
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.