Loading

Stratix 8300 Layer 3 Modular Managed Ethernet Switches

Our Bulletin 1783 Stratix® 8300 Layer 3 Modular Managed Switch line uses the current Cisco® Catalyst® switch architecture and feature set along with powerful configuration tools, helping to provide secure integration with the enterprise network using tools familiar to IT professionals. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics with our Integrated Architecture® system. This Layer 3 switch supports routing between VLANs and subnets.

Popular Resources/Quicklinks
Stratix 8000, 8300 Switches Product Profile Stratix Ethernet Device Specifications Technical Data Top 10 Recommendations for Plantwide EtherNet/IP Deployments White Paper

Overview

  • Layer 3 routing
    • Supports routing between subnets and VLANs for improved performance and security
    • Offers static, dynamic, multicast, redundant, IPv6 and policy-based routing and VFR-Lite virtualization
  • Available with copper, fiber, SFP, and Power over Ethernet (PoE) expansion modules
  • Includes common IT configuration tools: command line interface (CLI), CNA and Device Manager
  • Includes default configurations for industrial automation and EtherNet/IP™ devices (Global and Smartports)
  • Offers Studio 5000™ Logix Designer Add-on Profile for premier integration into the Rockwell Automation Integrated Architecture™
  • Includes predefined Logix tags for diagnostics
  • Provides FactoryTalk® View Faceplates for status monitoring and alarming
  • Offers removable CompactFlash card stores configuration for easy device replacement

1783 Stratix 8300™ Layer 3 Modular Managed Base Switches

  • Available in a 6-port or 10-port version
  • Includes two 1 G ports (copper or fiber SFPs)
  • Includes SFP slot which supports 100 Mbps and 1 G fiber optic uplink transceivers

1783 Stratix Switch Expansion Modules

  • Includes base switches each of which supports up to two expansion modules (maximum of one fiber)
  • Provides up to 16 additional copper or fiber ports
  • Available with either eight copper 10/100 Mbps ports or eight fiber 100 Base-FX ports with LC connectors

1783 Power over Ethernet Expansion Modules

  • Offers two modules:
    • Four PoE or PoE+ copper ports
    • Four PoE or PoE+ copper ports and four 10/100 copper ports
  • Provides reduced wiring cost for lower power devices (IP phones, cameras, wireless access points, bar code readers)
  • Provides flexibility in deployment of devices in remote locations
  • Requires separate power input on the expansion modules
  • Offers network control with the ability to turn on/off devices for power savings or added security

1783 SFP Fiber Optic Uplink Transceivers

  • Includes 100 Mbps and 1 G transceivers 

Software Features

Key software features that provide improved network performance, easy management, and secure integration to the enterprise network include:

  • Virtual LAN (VLAN) with trunking
  • Quality of Service (QoS)
  • STP/RSTP
  • REP (Resilient Ethernet Protocol)
  • MAC ID port security
  • SNMP support
  • DHCP per port
  • IEEE 802.1x security
  • CIP SYNC (IEEE 1588)
  • Smartports

Stratix 8300 Layer 3 Modular Managed Ethernet Switches


Product Selection


Certifications
  • c-UL-us
  • CE
  • C-Tick
  • Ex
  • KC
  • EtherNet/IP
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Software

Use our FactoryTalk Network Manager software to monitor your network in perspective of your Stratix® switches.

Learn More

Additional software products are available from Rockwell Software.

Documentation

Resource Publication Number Language
Stratix 8000, 8300 Switches Product Profile ENET-PP002
Stratix Ethernet Device Specifications Technical Data 1783-TD001
Top 10 Recommendations for Plantwide EtherNet/IP Deployments White Paper ENET-WP022
EtherNet/IP Industrial Protocol White Paper ENET-WP001
Stratix Switch Reference Guide ENET-QR001
Stratix 8000, 8300 Switches User Manual 1783-UM007
Ethernet Design Considerations Reference Manual ENET-RM002
EtherNet/IP Media Planning and Installation Manual 00148R0
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
  • Electronic Data Sheets — Find DeviceNet™, ControlNet™, EtherNet/IP™, and network-independent EDS files.
  • Firmware Updates — Log in to get support for firmware updates.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You