Our Bulletin 1783 Stratix® 5950 security appliance combines several enhanced security functions into a single appliance to help protect your industrial automation infrastructure. As part of our security offering, this product builds on common network security technologies. These technologies help provide enhanced access control, threat detection, and application visibility in your industrial control system (ICS).
Popular Resources/Quicklinks
Overview
- Includes enhanced security capabilities like deep packet inspection (DPI) technology, to help detect, prevent, and/or respond to potentially malicious traffic between devices
- Provides informed decision-making on the plant floor with Cisco ASA and FirePOWER technologies for threat detection and prevention capabilities based on configured security policies
- Provides an industrially-hardened, DIN-rail mountable platform to meet the environmental demands of the plant floor
Additional Information
Watch this video for an introduction to our Stratix 5950 Security Appliance.
Specifications
Certifications
- ATEX
- CE
- c-UL-us
- EtherNet/IP
- RCM
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.