Our Kinetix® TL-Series™ Servo Motors represent an economy solution for machine designers with wide range of application needs. This series includes our Kinetix TL and TLY Compact servo motors for low-power applications as well as Kinetix TLP Multi-purpose servo motors that offer broader power range and optimization with the Kinetix 5100 Servo Drive platform. The Kinetix TLP Plus servo motors expand the offering up to 15kW, and includes a 24bit high-resolution absolute feedback option.
Popular Resources/Quicklinks
Overview
- Provides an economy solution to meet wide ranges of applications
- Optimized to match with drive ratings for optimum system sizing
- Single-turn and multi-turn (battery required) option with one physical feedback device
Kinetix TLP Multi-Purpose Servo Motors
- Available in 8 frame sizes: 46, 70, 90, 100, 115, 145, 200, 235 mm
- Rated power from 50 W to 15 kW
- Integral 24V DC brake option
- 24-bit high-resolution feedback
- UL Recognized to applicable UL and CSA standards, and CE marked for applicable directives
- Optimally designed with Kinetix® 5100 servo drive for system performance
Kinetix TL and TLY Compact Servo Motors
- 46 mm, 70 mm, 90 mm and 100 mm frame sizes
- Integral 24V brake option
- Tight position control with 17-bit resolution
Product Selection
Documentation
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Kinetix Accelerator Toolkit — Simplify the design, manufacturing, and start-up of motion control systems.
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.