Loading

Rotary Motors

Our broad portfolio of rotary motors meets the demanding requirements of high-performance motion systems for your specific application needs. Models range from low and medium-inertia to high power and include environmental options from food grade to hygienic. Kinetix® motors and cables are tested and validated for best performance with our servo drive products and are equipped with Smart Motor Technology.

Main Image

Our Kinetix® VP-Series Servo Motors provide smooth, integrated motion control over EtherNet/IP networks and are optimized to run with the Kinetix 5500 and 5700 servo drives. Kinetix VPC continuous duty servo motors provide continuous power and torque. Our Kinetix VPL low inertia servo motors and Kinetix VPF food grade servo motors deliver high dynamic performance. The Kinetix VPH hygienic motor rounds out the portfolio delivering the same motor benefits for hygienic washdown applications

Kinetix VP-Series Servo Motors
Picture 545

Our Kinetix® HPK-Series™ High-power Asynchronous Motors combine high power with precise positioning capabilities. These motors feature windings that are optimized for servo control coupled with high-resolution feedback to provide the precision your application requires. They build on proven induction motor technology and provide high reliability and durability in demanding applications.

Kinetix HPK-Series High-power Asynchronous Motors
Main Image

Our Kinetix® RDD-Series™ Direct Drive Servo Motors connect directly to the load, eliminating the need for gearboxes, timing belts, pulleys and other mechanical components. The result is reduced energy consumption, faster settling times and better overall control of the load.

Kinetix RDD-Series Direct Drive Servo Motors
Main Image

Our Kinetix® TL-Series™ Servo Motors represent an economy solution for machine designers with wide range of application needs. This series includes our Kinetix TL and TLY Compact servo motors for low-power applications as well as Kinetix TLP Multi-purpose servo motors that offer broader power range and optimization with the Kinetix 5100 Servo Drive platform. The Kinetix TLP Plus servo motors expand the offering up to 15kW, and includes a 24bit high-resolution absolute feedback option.

Kinetix TL-Series Servo Motors
Main Image

Our Kinetix® MP-Series™ Servo Motors include low inertia, medium inertia, food grade, and stainless steel motors and are developed to accommodate your unique application needs.

Kinetix MP-Series Servo Motors