Loading

6200 VersaView 5200

Our VersaView® 5200 Thin Clients exclusively integrate with ThinManager® software and are ideal for ThinManager distributed applications. The thin clients are used to display content delivered from a remote ThinManager server. You can have multiple thin clients set up across your plant or facility with various roles with the convenience of having them all maintained by the ThinManager server. All content remains on the server so downtime is reduced in the event of a failure.

Popular Resources/Quicklinks
VersaView 5000 Industrial Computer Portfolio Product Profile Visualization Solutions Selection Guide Industrial Computers and Monitors Specifications Guide

Dual Display Thin client now has:

  • Hazardous location certifications including UL listed for Class I Division 2, and ATEX Category 2
  • BIS India certification
  • Conformal coat units available, with hazardous location ratings

Overview

Non-Display

The VersaView 5200 thin clients work exclusively with ThinManager® software for centralized management solutions. Mounting options include wall, VESA mount, DIN Rail, bookshelf, and machine.

  • Single Display
    • Provides a more compact design
    • Offers a single DisplayPort video output
    • Operates in environments that range from 0…50 °C
  • Dual Display
    • Provides dual external display output ports that support up to 2560 x 1600 displays
    • Operates in environments that range from -20…60 °C
    • Available with hazardous location ratings
    • Conformal coat units available, with hazardous location ratings
  • Dual 4k Display
    • Provides dual 4K video output with 3840 x 2160 maximum resolution
    • Offers both a DisplayPort and an HDMI port for flexibility
    • Operates in environments that range from 0…55 °C
  • Multi 4k Display
    • Provides three or seven 4k video outputs with 3840 x 2160 maximum resolution
    • Offers an Intel Core i5 Quad Core CPU for demanding content
    • Operates in environments that range from 0…45 °C

Integrated Display

  • Offers the following display size and resolutions:
    • 12 in. widescreen: 1280x800
    • 15 in. and 19 in. widescreen: 1366x768
    • 22 in. widescreen: 1920x1080
  • Provides single external display output ports that support up to 2560 x 1600 displays
  • Operates in environments that range from 0…50 °C
  • Offers panel and VESA mounting options
  • Includes edge-to-edge glass design with ten-point, capacitive, multi-touch screens

VersaView 5200 Thin Clients


Product Selection


Certifications
  • c-UL-us Listed
  • CE marked
  • C-Tick/RCM
  • European and China RoHS
  • EAC
  • WEEE
  • KC (Korean)

Additional Certifications for Dual Display Unit

  • UL Listed for Class 1 Division 2
  • ATEX Category 2
  • BIS (India)
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


ThinManager Automation Software — ThinManager® software offers centralized management solutions for the modern factory by simplifying management of devices, applications, and visual sources. It allows unprecedented control and security in a sustainable and scalable platform regardless of the size of your industrial environment or number of facilities. ThinManager software's thin client architecture allows for deployment of low maintenance, secure hardware. ThinManager configures and delivers applications and tools to every device, user, or location within your facility.

FactoryTalk View Site Edition — FactoryTalk® View Site Edition (SE) is a supervisory-level HMI software that monitors and controls distributed-server/multi-user applications. It provides a comprehensive and accurate picture of operations, and meets the demands of multiple stakeholders such as engineering, maintenance, operations, and production Information Technology.

Documentation

Resource Publication Number Language
VersaView 5000 Industrial Computer Portfolio Product Profile 6200-PP001
Visualization Solutions Selection Guide VIEW-SG001
Industrial Computers and Monitors Specifications Guide IC-TD001
VersaView 5000 Thin Clients and Industrial Computers User Manual 6200-UM001
VersaView 5000 Monitors, Thin Clients, Computers, and Accessories Product Information 6200-PC001
VersaView 5000 Displays Cutout Templates 6200-DS001
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You