Loading

6300M VersaView Industrial Monitors

Available for Sale October-November 2020

VersaView® 6300 is a complete portfolio of open architecture industrial PCs, thin clients and monitors. This broad line allows you to order exactly what you need to meet your specific performance requirements. Integration with our FactoryTalk® View SE and FactoryTalk View ME software provides seamless assimilation for your application.

Our VersaView 6300M industrial monitor includes an edge-to-edge, all glass, four-point multitouch screen that can also be operated with gloves. The touch screens are pre-calibrated and optimized to work with the VersaView 6300 computer and thin client portfolio to create a visualization, maintenance, control or information computing solution. VersaView 6300M has the necessary certifications for compliance in hazardous locations and various design options.

Popular Resources/Quicklinks
VersaView 6300M Industrial Monitors Product Profile

Overview

  • Available in sizes from 8.4...24”
  • Provides up to full high definition (FHD) resolution
  • Variations in standard and wide screen formats
  • Resolutions include FHD / HD / SVGA / VGA/ SXGA / XGA
  • Offers analog resistive or projected capacitive display (for multi-touch operation)
  • Offers Standard and Low Profile bezels
  • Features IP66 environmental ratings
  • Variations include models with front and back USB ports
  • CE, cULus Listed
  • Includes certifications in ATEX and Pending UL Class 1 Division 2 listings for hazardous location environments (Aluminum Glass True Flat)

Documentation

Resource Publication Number Language
VersaView 6300M Industrial Monitors Product Profile 6300M-PP001
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
Resources

Configuration and Selection Tools

Other Resources