Loading

6181 Computers

  • Fourth-generation Intel Core™ i-series 64-bit processor
  • Multi-touch screens
  • Remote management capabilities
  • User interface button and installation assist clip
  • Available with stainless steel bezel to meet food and beverage industry requirements
Popular Resources/Quicklinks
Integrated Display Computers Product Profile Bulletin 6181P Non-display Industrial Computers Product Profile Visualization Solutions Selection Guide

Overview

  • Includes single or projected capacitive multi-touch touchscreens
  • Offers Windows 7 pro SP1, Windows Server 2008 R2 SP1, and WES 7 operating systems
  • Available in non-display, 12-inch (305 mm), 15-inch, (381 mm), 15.6-inch (396.3mm), 17-inch (432 mm), 18.5-inch (470mm), and 19-inch (483 mm) display models

6181P Performance/Advanced Model Integrated Display Computers

  • Provides hyper-threading capabilities for improved multi-tasking with Fourth Generation Intel Core™ i-series 64-bit processor
  • Offers SLC and MLC solid-state drive options
  • Includes installation assist clip, user interface button, and LED indicators for improved system integration and easy access to key information
  • Offers stainless steel bezel to meet food and beverage industry equipment regulations

6181P Integrated Display Computers


Product Selection


Certifications
  • UL Listed
  • c-UL Listed
  • CE marked
  • C-Tick/RCM
  • European and China RoHS
  • EAC
  • WEEE
  • KC (Korean)
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Integrated Display Computers Product Profile 6181FP-PP001
Bulletin 6181P Non-display Industrial Computers Product Profile 6181FP-PP002
Visualization Solutions Selection Guide VIEW-SG001
Industrial Computers and Monitors Specifications Technical Data IC-TD001
Integrated Display Industrial Computers User Manual 6181P-UM004