Loading

Washdown-Duty AC Motors

Overview

  • 208/230/460V AC
  • 1200, 1800, 3600 rpm
  • Variable speed ranges of CT 4:1, CT 20:1, CT 1000:1, VT 10:1, sine wave
  • TENV, TEFC enclosures
  • Insulation system made of Class F and H materials
  • Frame constructed of rolled steel
  • Energy efficient, NEMA premium motor efficiency ratings
  • IP55 wet, food processing environment rating

Washdown-Duty AC Motors


Product Selection


Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Allen-Bradley Industrial Motors Product Profile MOTORS-PP006