Loading

Specialty Feed-through IEC Spring-clamp Terminal Blocks

Our Bulletin 1492 Specialty Feed-through IEC Spring-clamp Terminal Blocks are two-level blocks with a common link connecting the two circuits. This link creates a single block with two connection points on each side.

Popular Resources/Quicklinks
Terminal Blocks and Power Distribution Terminal Blocks Brochure Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile Terminal Blocks Technical Data

Overview

  • Screwless termination technology
  • Helps reduce wiring time by more than 50%
  • Requires only a flat-head screwdriver for installation
  • Maintenance-free, no need to retighten
  • Secure contact is durable under extreme conditions
  • Wide range of accessories available

Specialty Feed-through IEC Spring-clamp Terminal Blocks
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
Terminal Blocks and Power Distribution Terminal Blocks Brochure 1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile 1492-PP019
Terminal Blocks Technical Data 1492-TD015
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You