Loading

Thermocouple IEC Screw-type

Our Bulletin 1492 Thermocouple IEC Screw-type Terminal Blocks are two-circuit terminal blocks with current bars made of thermocouple material. You can use them in process control to prevent the creation of additional EMF voltages at the wire-to-terminal block connections.

Popular Resources/Quicklinks
Terminal Blocks and Power Distribution Terminal Blocks Brochure Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile Terminal Blocks Technical Data

Overview

  • Compatible with a wide range of thermocouples
  • Tin-plated terminal and zinc chromate steel screws
  • Four-sided funnel wire guides
  • Finger-safe housing
  • Backed-out screws
  • Self-locking screw type clamp design
  • Wide range of accessories available

Thermocouple IEC Screw-type
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
Terminal Blocks and Power Distribution Terminal Blocks Brochure 1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile 1492-PP019
Terminal Blocks Technical Data 1492-TD015
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You