Loading

Standard Feed-through IEC Screw-type Terminal Blocks

Our Bulletin 1492 Standard Feed-through IEC Screw-type Terminal Blocks are designed for single-circuit feed-through applications. These terminal blocks are available in several sizes and colors to accommodate different wire ranges and have multi-wire capabilities.

Popular Resources/Quicklinks
Terminal Blocks and Power Distribution Terminal Blocks Brochure Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile Terminal Blocks Technical Data

Overview

  • Counter-sinking of clamping screws
  • Easy installation or removal from both sides of DIN Rail
  • Copper current bar and tin-plated surface
  • Multiple center jumper options—screw-type or three channels for plug-in type
  • Compatible with several high visibility snap-in marker cards

Standard Feed-through IEC Screw-type Terminal Blocks
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
Terminal Blocks and Power Distribution Terminal Blocks Brochure 1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile 1492-PP019
Terminal Blocks Technical Data 1492-TD015
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You