Loading

Neutral Disconnect & Installation IEC Screw-type Terminal Blocks

Our Bulletin Neutral Disconnect and Installation IEC Screw-type Terminal Blocks offer increased safety by requiring a tool to open or close a circuit. This system works with a series of feed-through circuits, ground circuits, and circuits with a direct connection to a bus bar that runs the full length of the terminal blocks to a connection block that is mounted further down the rail for an isolated neutral connection.

Popular Resources/Quicklinks
Terminal Blocks and Power Distribution Terminal Blocks Brochure Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile Terminal Blocks Technical Data

Overview

  • Tin-plated terminal and zinc chromate steel screws
  • Four-sided funnel wire guides
  • Finger-safe housing
  • Backed-out screws
  • Self-locking screw type clamp design
  • Wide range of accessories available

Neutral Disconnect & Installation IEC Screw-type Terminal Blocks
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
Terminal Blocks and Power Distribution Terminal Blocks Brochure 1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile 1492-PP019
Terminal Blocks Technical Data 1492-TD015
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You