Loading

Multi-circuit Feed-through IEC Screw-type Terminal Blocks

Our Bulletin 1492 Multi-circuit Feed-through IEC Screw-type Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors.

Popular Resources/Quicklinks
Terminal Blocks and Power Distribution Terminal Blocks Brochure Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile Terminal Blocks Technical Data

Overview

  • Two-level or three-level terminal blocks for high density wiring applications 
  • Available in a variety in colors
  • Wide range of accessories available including jumpers, partition plates, and test plugs
  • Compatible with several high visibility snap-in marker tags

Multi-circuit Feed-through IEC Screw-type Terminal Blocks
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
Terminal Blocks and Power Distribution Terminal Blocks Brochure 1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile 1492-PP019
Terminal Blocks Technical Data 1492-TD015
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You