Loading

1492-P Universal Distribution

Our Bulletin 1492-P Universal Distribution Terminal Blocks allow a central connection  to be easily distributed to multiple adjacent terminal blocks, using center jumpers.

Overview

<Overview Content Goes Here>

  • Distributes connection from central terminal block to adjacent blocks with jumpers
  • Saves wiring time by using jumpers
  • Provides a visual indication of circuit topology
  • Offers up to 65% faster installation than screw-type terminal blocks
  • Offers ONE-hand, ONE-second insertion
  • Incurs no strand breakage or turned back strands
  • Includes easy-to-see terminals from the front
  • Provides universally-located test points for fast inspection and easy commissioning
  • Includes plastic actuators for shock prevention

Product Selection


Specifications
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
Resources

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley products.
  • ProposalWorks — Convert Build complete quotes and proposals.

Recommended For You