Loading

1492-P Isolation

Overview

  • Allows users to open selected circuits without rewiring
  • Offers up to 65% faster installation than screw-type terminal blocks
  • Offers ONE-hand, ONE-second insertion
  • Incurs no strand breakage or turned back strands
  • Includes easy-to-see terminals from the front
  • Provides universally-located test points for fast inspection and easy commissioning
  • Includes plastic actuators for shock prevention

1492-P Isolation


Product Selection


Certifications
  • ATEX/IECEx Certified
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
Bulletin 1492-P Push-in Terminal Blocks Product Profile 1492-PP014
Bulletin 1492-P Push-in Terminal Blocks Technical Data 1492-TD017
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
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You