Loading

Fuse Terminal Blocks

Bulletin 1492 Fuse Terminal Blocks provide a simple way to add overcurrent protection into a circuit. The status indicator lights when the fuse is blown, helping to speed troubleshooting. The GMT-type fuse block has a visual alarm flag that also acts as an output contact for an electrical signal when the fuse is blown.

Popular Resources/Quicklinks
Terminal Blocks and Power Distribution Terminal Blocks Brochure Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile Terminal Blocks Technical Data

Overview

  • Can be used with the following fuse styles: 13/32 in. x 1-1/2 in., 1/4 in. x 1-1/4 in., and GMT-type alarm fuses
  • Blown fuse indicators are available on the 1/4 in. x 1-1/4 in. and 13/32 in. x 1-1/2 in. blocks

Fuse Terminal Blocks


Product Selection


Certifications
  • CSA Certified (NEMA/EEMAC line)
  • UL Recognized (NEMA/EEMAC line)

CSA File Number LR67896, Class 6228-01

UL File Number E40735, Guide Number XCFR2

UL File Number E34648, Guide Number IZLT2 (for Catalog Number 1492-CE6 only)

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Terminal Blocks and Power Distribution Terminal Blocks Brochure 1492-BR018
Screw Type and Spring-clamp IEC & NEMA Terminal Blocks Product Profile 1492-PP019
Terminal Blocks Technical Data 1492-TD015
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You