Loading

Pico (M8) Distribution Boxes

Bulletin 898P Pico (M8) Distribution Boxes interface multiple devices to a control system through a single cable. Each passive box features internal-thread female receptacles (4, 6, 8, or 10 depending on model) for easy connection to quick-disconnect mating plugs. All boxes have status indicator versions for use with PNP (sourcing) inputs.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Distribution Boxes Technical Data

Overview

  • Includes grey pocan body that resists oil and chemicals
  • Offers side and top mounting holes for ease of installation
  • Provides polyurethane (PUR) and polyvinylchloride (PVC) cable rated to flex to 1 million cycles
  • Offers status indicator versions
  • Includes snap-in markers for box and port identification that can be used with Allen-Bradley® 1492 Marking Systems

Pico (M8) Distribution Boxes
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
Connectivity & Network Media Brochure CONEC-BR001
Distribution Boxes Technical Data 898-TD001
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You