Loading

Pico (M8) Insulation Displacement Connectors

Bulletin 889P Pico (M8) Insulation Displacement Connectors (IDCs) make it easy to assemble custom QD cables on the plant floor. Connector-to-cable installation requires no tools. Simply insert the unstripped conductors into the connector body, and twist the connector ends together. The result is a durable, gas-tight electrical connection in a rugged IP67-rated housing. These connectors are available in male and female 3- or 4-pin configurations.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Cordsets & Field Attachables Technical Data

Overview

  • Provides field installation with no hand tools needed
  • Allows easy modification of existing cable installations
  • Includes insulation displacement technology for secure and reliable installation
  • Offers metal body unit excellent in shielding applications

Pico (M8) Insulation Displacement Connectors


Product Selection


Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Cordsets & Field Attachables Technical Data 889-TD002
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You