Loading

Mini Cordsets & Patchcords

Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors. Mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Cabling options for Patchcords include integral connector at each end (one male, one female).

Popular Resources/Quicklinks
Connectivity & Network Media Brochure UL2238 Certification for Cordsets and Patchcords Product Profile Cordsets & Field Attachables Technical Data

Overview

  • Includes general purpose 18 AWG cables
  • Provides highly visible yellow polyvinylchloride (PVC) jacket resists oil and chemicals
  • Offers 2-, 3-, 4-, 5-, and 6-pin configurations
  • Includes ratcheting coupling nut which resists vibration

Mini Cordsets & Patchcords


Product Selection


Certifications
  • CSA Certified
  • UL Recognized
  • UL 2238 Compliant
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
UL2238 Certification for Cordsets and Patchcords Product Profile 889-PP003
Cordsets & Field Attachables Technical Data 889-TD002
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You