Loading

DIN Valve Field-attachable Connectors

Our Bulletin 889 DIN Valve Field-attachable Connectors allow for the creation and customization of quick-disconnect cables on the plant floor for standard valves and other devices. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Optional built-in surge protection circuitry protects the solenoid coils within the field devices from potentially disruptive current spikes.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Cordsets & Field Attachables Technical Data

Overview

  • Allows fast field assembly of custom quick-disconnect cables for valves and other devices
  • Includes optional status indicators
  • Offers protective circuits
  • Offers assortment of sizes (8…18 mm) and wiring configurations
  • Provides NEMA 4 and IP65 certifications

DIN Valve Field-attachable Connectors


Product Selection


Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Cordsets & Field Attachables Technical Data 889-TD002
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You