Loading

DC Micro (M12) Cordsets & Patchcords

Our Bulletin 889 DC Micro (M12) Cordsets & Patchcords provide secure connections for proximity sensors, limit switches, photoelectric sensors and other field devices. Available with straight or right-angle 4- or 5-pin overmolded connectors, these cables feature a choice of materials and jacket colors, including red to identify safety applications. Some models include braided shielding for noise reduction and status indicators for power and output status indication.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure UL2238 Certification for Cordsets and Patchcords Product Profile Essential Components: Connectivity and Ethernet Media Product Profile

Overview

  • Includes multiple jacket types: PVC, PUR, TPE, Toughlink™ and Toughweld™
  • Offers standard 1, 2, 5 and 10m lengths
  • Offers standard 16, 18, 22 and 24 AWG cable
  • Includes ratcheting coupling nut for added vibration resistance
  • Offers DC micro-to-mini and DC micro-to-pico cable models
  • Offers red cable jackets to identify safety networks on your machines

DC Micro (M12) Cordsets & Patchcords


Product Selection


Certifications
  • CSA Certified
  • UL Recognized
  • UL 2238 Compliant
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
UL2238 Certification for Cordsets and Patchcords Product Profile 889-PP003
Essential Components: Connectivity and Ethernet Media Product Profile 1585-PP004
Cordsets & Field Attachables Technical Data 889-TD002
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You