Loading

DC Micro (M12) Insulation Displacement Connectors

Our Bulletin 871A and 889 DC Micro (M12) Insulation Displacement Connectors are used with raw cable to create quick connections on the plant floor. IDC installation requires no tools. Simply insert the unstripped conductors into the connector body, and twist the connector ends together. The result is a durable, gas-tight electrical connection in a rugged IP67-rated housing. These connectors are available in male and female 3- or 4-pin configurations, and in straight and right-angle versions.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Cordsets & Field Attachables Technical Data

Overview

  • Provides Insulation Displacement Connection (IDC) technology for quick, reliable connections
  • Offers field installable with no hand tools needed
  • Allows easy modification of existing cable installations
  • Includes metal body unit for use in shielding applications

DC Micro (M12) Insulation Displacement Connectors


Product Selection


Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Cordsets & Field Attachables Technical Data 889-TD002
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You