Loading

Cable Spools

Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Essential Components: Connectivity and Ethernet Media Product Profile Cordsets & Field Attachables Technical Data

Overview

889 Cable Spools, 22 AWG and 18 AWG PVC

  • Offer 3-, 4-, 5-, and 6-conductor AWM styles
  • Include 22 AWG or 18 AWG conductors
  • Include IEC or automotive color-coded conductors
  • Offer braided shielded or unshielded versions
  • Offer yellow, blue, black, and red polyvinylchloride (PVC) cable jackets

889 Cable Spools, PUR 22 AWG and TPE 18 AWG

  • Offer 4- or 5-conductor AWM styles
  • Include 22 AWG or 18 AWG conductors
  • Include IEC color-coded conductors
  • Offer flex-rated cable design tested to 8 million cycles
  • Include yellow cable jackets resist oil and chemicals
  • Include red cable jackets identify safety networks on your machines
  • Offer TPE jacket which resists weld-slag

Cable Spools


Product Selection


Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Essential Components: Connectivity and Ethernet Media Product Profile 1585-PP004
Cordsets & Field Attachables Technical Data 889-TD002
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Recommended For You