Our Bulletin 889R AC Micro Connection Systems feature industry standard 2-, 3-, 4-, 5-, or 8-pin connectors for your DC-powered components. Cordsets and patchcords feature overmolded connectors and are available in a variety of configurations. A full complement of splitters and tees, distribution boxes, V- and Y-cables, field attachable connectors, and panel mount receptacles round out the line and add even more flexibility to your field wiring.


Our Bulletin 889P Pico (M8) Connection Systems include cordsets, patchcords, distribution boxes, splitters, V-cables, field-attachable connectors, and panel mount receptacles. Our devices feature industry standard 3- or 4-pin connectors in either thread-on or snap-on styles with straight or right-angle configurations. Cordsets and patchcords feature overmolded connectors and are available in a variety of lengths and cable jacket materials.

Our Bulletin 889N Mini-Plus Connection Systems combine heavy-duty patchcords, cordsets, and panel-mount receptacles to provide secure connections for devices using up to 12 pins.

Our Bulletin 889N Mini Connection Systems include cordsets, patchcords, distribution boxes, splitters and tees, field-attachable connectors, and panel mount receptacles. Industry standard 2-, 3-, 4-, 5- or 6-pin connectors are ideal for higher power applications. Mini-style cordsets and patchcords are available in standard lengths with alternate wire color coding (US, US automotive and IEC) or in a heavy-duty STOOW-A cable jacket.

Our Bulletin 889M M23 Connection Systems feature industry standard 12- and 19-pin connectors for robust connections in high pin-density applications. Use our M23 connection devices with safety switches or for transferring a bundle of discrete signals from a distribution box or controller. We offer cordsets and patchcords, solder field-attachable connectors, and panel mount receptacles.

Our IDC Distribution Boxes include ports with 3-wire termination and are available on an 8-port box. Our IDC Receptacles feature 4-wire zinc die cast connectors and are ideal for terminating wires to enclosures with the flexibility of field customization.

Our Bulletin 889B EAC Micro Connection Systems provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.

Our Bulletin 889 DIN Valve Connection Systems includes field attachable connectors and cables that provide a secure connection in industrial hydraulic and pneumatic applications involving solenoid valves and pressure switches. Available in a variety of sizes and wiring configurations, these products provide standard connectivity and environmental protection. Some models incorporate surge protection circuitry that protects the solenoid coils within other devices from potentially harmful current spikes.

Our Bulletin 889D DC Micro (M12) Connection Systems feature industry standard 2-, 3-, 4-, 5-, or 8-pin connectors for your DC-powered components. Cordsets and patchcords feature overmolded connectors and are available in a variety of configurations to suit a wide range of applications and environments. A full complement of splitters and tees, distribution boxes, V- and Y-cables, field-attachable connectors, and panel-mount receptacles round out the line and add even more flexibility to your field wiring.

Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.