Loading

Low Voltage Motor Protectors

Low Voltage Motor Protectors includes a broad selection of overload relays, enclosed motor protectors and modular protection systems. This product offering covers bimetallic relays and solid-state overload relays, as well as motor protection circuit breakers.

Main Image

Our Bulletin 193/592 Electronic Overload Relays offer flexibility and convenience in modular designs. They are available for both NEMA and IEC applications. In addition, this portfolio offers a variety of options including protection and communication modules.

Electronic Overload Relays
Main Image

Our Bulletin 825-P Modular Protection Systems are discontinued and no longer available for sale. Customers are encouraged to migrate to the E300 Electronic Overload Relays.

825-P Modular Protection System
Main Image

Bulletin 592 Eutectic Alloy Overload Relays are thermal type devices. When used with the proper short-circuit protection, these relays protect the motor, motor controller, and power wiring against overheating due to excessive overcurrents. The trip-free mechanism provides overload protection even when the reset button is pressed.

NEMA Eutectic Alloy Overload Relays
Main Image

Our Bimetallic Thermal Overload Relays are motor protectors for IEC applications. We designed these relays for use with our contactors and reversing contactors.

Bimetallic Overload Relays