Zestawienia materiałów CrossWorks Elektroniczne karty katalogowe (EDS) Usługa Installed Base Evaluation, Status cyklu żywotności produktu Rejestracja produktu Product Selection Toolbox Naprawy Biblioteka kodu przykładowego Aktywacje oprogramowania Software Activations Zobacz wszystko
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
Zestawienia materiałów CrossWorks Elektroniczne karty katalogowe (EDS) Usługa Installed Base Evaluation, Status cyklu żywotności produktu Rejestracja produktu Product Selection Toolbox Naprawy Biblioteka kodu przykładowego Aktywacje oprogramowania Software Activations Zobacz wszystko

Main Image
Wydarzenia
    • Automation Fair
    • Automation Fair
    • Zobacz wszystko
    • Na żywo
    • Na żywo
    • Na żądanie
    • Na żądanie
Main Image
Register to Attend Automation Fair At Home

Tour the Digital Thread Experience

Virtually tour the newly designed Digital Thread Experience, located at Rockwell Automation headquarters in Milwaukee, WI.

On the Digital Thread tour, you will experience an end-to-end Connected Enterprise system and see firsthand the value of Rockwell Automation and our PartnerNetwork™ ecosystem. You’ll see these solutions in action and discover how to accelerate your digital transformation.

Here's a preview of what you will experience on the seven tour stops and the new technologies that will be showcased. 

Tour Stop 1: Accelerate Time to Value with the Digital Twin

The digital twin is a superior representation of a physical entity or system across its lifecycle using comprehensive data, analytics, simulations and emulations. We say it's superior because it provides you with so much more information than its physical counterpart, allowing you to gain speed, clarity and certainty in the physical world. By virtually modeling and piloting new product designs, line configurations and process changes with digital twins, you can remove risk from the equation, allowing you to see opportunities for optimizing your development and production before committing resources and time. 

Explore these topics: 

  • Decrease Time to Market
  • Connect R&D with Manufacturing Operations
  • Accelerate Commissioning
  • Enhance Collaboration
  • Drive Continuous Improvement

Tour Stop 2: Increase Flexibility with iTRAK Intelligent Track Technology

Why do we love iTRAK® Intelligent Track Technology on our contactor line? We’re working with more than 400 SKUs, which means size and shape variation that necessitates precise movement and cart placement. Additionally, it’s fast and prevents bottlenecking. By using buffer zones in between each operation station, iTRAK is able to move a piece out of the way after a task is complete, and have it all prepped to be brought into the next station. Finally, we’ve got our system set up with extensive vision control that notices any issues or defects right away, and stops further production on the piece – saving us parts and production costs. 

Discover: 

  • Improve Line Speeds
  • Higher Throughput
  • Smaller Production Runs
  • Consistent User Experience
  • Learn More About Independent Cart Technology

Tour Stop 3: Raise Production Rates with MagneMover LITE

Much to the delight of our engineering team, there’s a stretch of MagneMover® LITE track on our contactor line that’s bidirectional and enables flexible manufacturing. We needed a way to keep a four second cycle time at every station, and the only solution that could bring the carts back fast enough to get them refilled was using bidirectional track. With any other system, it’d be virtually impossible to program bidirectional movement, but it’s a snap with MagneMover LITE. We use MagneMover LITE track for our contactor assembly zone all the way through to packing because of its efficiency, modular pieces and flexibility of setup.

Explore these topics: 

  • Minimize Bottlenecks and Increase Output
  • Manufacturing Flexibility
  • Fast Commissioning and Deployment
  • Learn More About Independent Cart Technology
  • Minimize Downtime with Augmented Reality

Tour Stop 4: Maximize Productivity with Robot Integration

As evidenced by our multiple robotic implementations on our contactor line, inclusive of the collaborative FANUC robot seen here, Rockwell Automation recognizes robots are a critical part of the automation solution.  We offer a full suite of robotic integration solutions,  providing our customers with an open architecture approach that strives to encourage robot vendors to offer their own innovation, layered on top of our proven Logix control platform.  We see unified robot control as the next natural progression for the Logix multi-discipline architecture, as it enables increased productivity and throughput by integration of the robot and machine control.

Learm more about: 

  • Robotics Control Strategy
  • Maximize Productivity Without Compromising Safety
  • Simplify Robotics and Machine Design
  • Safe Collaborative Robotic Applications
  • Enable Smart Machines with Mechatronics
  • Smart Sensing and Safety

Tour Stop 5: Create a Cohesive Facility with Integrated Architecture

What has over 30 controllers, numerous drives, an industrial data center, network switches, and a handful of HMI? Our little contactor line! And we bring it all together into a cohesive environment with Integrated Architecture. There are three cabinets like the one you see pictured here, full of our Allen-Bradley products and FactoryTalk® software. It’s all working together in one infrastructure using one control engine and one network topology to create a cohesive, productive facility.

Explore these topics: 

  • Scalable Control Systems
  • Design and Manage Your Automation System
  • Modern, Scalable HMI
  • Smart, Flexible Control Systems
  • Smart Motor Control

Tour Stop 6: Improve Operational Insights with FactoryTalk InnovationSuite

Decision-making insights begin with data, and there is a lot a data coming out of this contactor line.  Accessing and analyzing the right data for the information required to make real-time decisions that can improve productivity, manage assets effectively and reduce re-work or waste are critical here and in your operations. See how FactoryTalk® InnovationSuite powered by PTC provides ways to help contextualize all this data and turn it into actionable insights.

Discover how you can: 

  • Deliver Real-time, Actionable Insights
  • Execute Production Flawlessly
  • Converge IT Power with OT Data Context
  • Access Analytics Where and When It Matters Most
  • Empower Your Workforce

Tour Stop 7: Optimize Your Systems with Digitally-enabled Lifecycle Services

LifecycleIQ Services is a combination of our domain expertise and technology. Building our contactor line was a team effort from our experts and our partners. We worked together from design through implementation to create a cohesive line. And support of the line is enabled by our LifecycleIQ Services team of experts as well. A few of our new modern support tools, using augmented reality, are used to help troubleshoot easily on the contactor line. 

Explore these tools: 

  • Live View Support™ Tool
  • Digital Assist Library of Work Instructions
  • Industrial Data Center
  • Reliable, Secure Network Infrastructure

The Digital Thread Experience will feature these new solutions: 

Main Image
Rockwell Automation
Digital Assist Library of Work Instructions

Our cloud-hosted Augmented Reality (AR) Library brings a modern approach to learning how to repair and maintain Allen-Bradley® hardware. With a TechConnect℠ support contract, a mobile device, and the Vuforia View application, you can immediately launch an AR experience related to the task you are about to perform. 

More information coming soon!

Main Image
Rockwell Automation
FactoryTalk® Edge Gateway

Converge IT and OT like never before. With FactoryTalk® Edge Gateway software, you can create information models at the Operational Technology (OT) layer and efficiently map to upstream IT applications to improve performance KPIs like OEE, predictive quality and process efficiency.

Learn more
Main Image
Rockwell Automation
Industrial Data Center Gen 3.5

Looking for a turnkey solution that can house all your applications in an easily managed and supported environment? Check out the latest version of the Industrial Data Center and find your cost-effective gateway to virtualization. 

Learn more
Main Image
Rockwell Automation
iTRAK 5730 Small Frame Intelligent Track System

With a 50 mm pitch, the iTRAK 5730 Small Frame Intelligent Track System is designed with a reduced footprint for smaller machines. It easily integrates into system architecture providing analytics, integrated safety, flexibility, and one-button changeovers. 

Learn more
Main Image
Rockwell Automation
Live View Support™ Tool

Our Live View Support™ Application is a modern – and remote – approach to improving your technical support experience and helping minimize machine downtime. Using live video feed, an experienced technician can view your equipment in real time and provide specific, detailed directions for repairing the hardware. 

Learn more
Main Image
Rockwell Automation
Security Posture Survey

Cybersecurity threats within an industrial infrastructure are increasingly common and costly. With so much at stake, taking a proactive approach to cybersecurity is crucial. A key first step to securing critical infrastructure and protecting against cyberattacks is a Rockwell Automation Security Posture Survey. 

Learn more
Main Image
Rockwell Automation
Studio 5000® Application Code Manager Version 4

What’s new in version 4 of Studio 5000® Application Code Manager? Expanding upon existing productivity benefits, document templates, OPC tag import/export functionality, and a library object import wizard are now available. This version release also includes new support for specific Studio 5000® design environment and FactoryTalk® software products. Reclaim your valuable time!

Learn more
Main Image
Rockwell Automation
Studio 5000 Logix Designer® Software Version 33

At the core of a software release is the ability to improve productivity and speed to market. With additional hardware support, enhanced process capabilities and new productivity updates, version 33 of the Studio 5000 Logix Designer® software is no exception. Program projects, design machines, and configure process applications faster and easier.

Learn more
Main Image
Rockwell Automation
Studio 5000 View Designer® Software Version 7

Looking for productivity savings? Realize such savings throughout development, operations, and maintenance when building modern HMI applications with the Studio 5000 View Designer® Software version 7 software. Together with PanelView™ 5000, this View Designer release adds new features such as alarm history and a configurable update rate. 

Learn more

Don't miss these Rockwell Automation Experience tours: 

Tour the Digital Engineering Hall
Main Image
Automation Fair® At Home
Tour the Digital Engineering Hall
Tour the Product and Technology Showcase
Main Image
Automation Fair® At Home
Tour the Product and Technology Showcase
  • Pytanie techniczne
  • Pomoc techniczna — czat
  • Pomoc techniczna — telefon
  • Skontaktuj się z działem sprzedaży
  1. Chevron LeftChevron Left Strona główna Chevron RightChevron Right
  2. Chevron LeftChevron Left Fir... Chevron RightChevron Right
  3. Chevron LeftChevron Left Wyd... Chevron RightChevron Right
  4. Chevron LeftChevron Left Wyróżnione wydarzenia Chevron RightChevron Right
  5. Chevron LeftChevron Left Automation Fair Chevron RightChevron Right
  6. Chevron LeftChevron Left Digital Thread Experience at Automation Fair At Home Chevron RightChevron Right
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
  • Ankieta na temat doświadczeń klientów