Our Bulletin 700-HHF Flange-Mounted Power Relays are small-sized general purpose relays that switch large loads.
Popular Resources/Quicklinks
Overview
- Includes panel mounted configurations
- Includes blade-style quick connect terminals
- Offers 2-pole and 3-pole versions
- Offers 20 A, 25 A, and 30 A contact ratings
- Includes optional pilot light
Specifications
Certifications
- CE Marked
- cURus Recognized — File No. E3125; Guide Nos. NLDX2/NLDX8
Standards Compliance
- CSA 22.2 No.14
- EN/IEC 60947-1
- EN/IEC 60947-5-1
- UL 508