Our Bulletin LDC-Series™ and LDL-Series™ Linear Servo Motors provide precise linear positioning at very high speeds. Direct Drive™ linear motors are connected directly to the payload that needs to be moved. This direct connection provides excellent servo responsiveness, resulting in faster settling time for any move. The LDL-Series has an ironless design for applications that require extremely smooth motion such as scanning or printing. The LDC-Series has an iron core design with high force density, which is used with smaller, less expensive motors.
Overview
- No-wear parts such as bearings, gears, and belts
- Connects directly to the payload that needs to be moved
- Maintains quick movement while handling multiple motion profiles
- Sizes and optimizes linear motors and corresponding servo drives using Motion Analyzer software
- Full setup and programming support through RSLogix™ 5000 software (version 20 or earlier)
- Achieves precise linear positioning at very high speeds
- Provides very high speeds and acceleration for increased throughput of your machine
Typical applications for LDC-Series™ and LDL-Series™ linear motors include:
- Dispensing machines
- Flat and solar panel scribing machines
- Material handling machines
- On-the-fly inspection
- Packaging
- Pick and place machines
- Semiconductor manufacturing
- Shape cutting