Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
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
Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken

Photoelectric Fork Sensors

Optical Fork Photoelectric Sensors are an easy-to-apply and cost-effective method for small part detection and counting in a wide range of industries. They eliminate the alignment and adjustment issues associated with other transmitted-beam sensing solutions. Select from plastic and metal models. 
Photoelectric Fork Sensors
  • 45LSP Plastic
  • 45LST Metal
Main Image

Bulletin 45LSP Plastic Fork Sensors are a self-contained low cost alternative to transmitted beam sensors for small parts detection. Simple push button sensitivity adjustment, multiple connection options and flexible mounting features make the 45LSP an economical, easy-to-use solution for many applications.

Plastic Fork Sensors
Main Image

Bulletin 45LST Metal Fork Sensors are designed for small part detection on machines and conveyors. Multiple slot widths are available. These sensors feature adjustable sensitivity and selectable energized output in a rugged aluminum housing for industrial applications.

Metal Fork Sensors
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensors Chevron RightChevron Right
  6. Chevron LeftChevron Left Photoelectric Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left Optical Fork Photoelectric Sensors Chevron RightChevron Right