Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
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
Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken

Presence Sensing Devices

Our Presence Sensing Devices detect the distance, absence, or presence of an object. We offer a wide range of sensing devices to solve your application needs.
Sensors & Switches
    • Background Suppression Photoelectric Sensors
    • Background Suppression Photoelectric Sensors
    • Clear Object Detection Photoelectric Sensors
    • Clear Object Detection Photoelectric Sensors
    • Color & Contrast Photoelectric Sensors
    • Color & Contrast Photoelectric Sensors
    • Fiber Optic Cables Photoelectric Sensors
    • Fiber Optic Cables Photoelectric Sensors
    • Fiber Optic Photoelectric Sensors
    • Fiber Optic Photoelectric Sensors
    • Optical Fork Photoelectric Sensors
    • Optical Fork Photoelectric Sensors
    • General Purpose Photoelectric Sensors
    • General Purpose Photoelectric Sensors
    • 42 Series 5000
    • 42 Series 5000
    • Label Photoelectric Sensors
    • Label Photoelectric Sensors
    • Laser Photoelectric Sensors
    • Laser Photoelectric Sensors
    • Light Array Photoelectric Sensors
    • Light Array Photoelectric Sensors
    • 45LUM Photoelectric Sensors
    • 45LUM Photoelectric Sensors
    • Miniature Photoelectric Sensors
    • Miniature Photoelectric Sensors
    • Specialty Series Photoelectric Sensors
    • Specialty Series Photoelectric Sensors
    • Swift-E Reconfigurable 3D Sensing
    • Swift-E Reconfigurable 3D Sensing
    • Sensor Selection Tool
    • Sensor Selection Tool
    • Alles bekijken
    • 802B Compact Precision
    • 802B Compact Precision
    • 802B Precision
    • 802B Precision
    • 802B Small Precision
    • 802B Small Precision
    • 802R NEMA Type 13 Sealed Contact Hazardous Location
    • 802R NEMA Type 13 Sealed Contact Hazardous Location
    • 802X Watertight Hazardous Location
    • 802X Watertight Hazardous Location
    • 802XR NEMA Type 7 and 9 Hazardous Location
    • 802XR NEMA Type 7 and 9 Hazardous Location
    • 801 General Purpose Heavy Duty
    • 801 General Purpose Heavy Duty
    • 802G Gravity Return Heavy Duty
    • 802G Gravity Return Heavy Duty
    • 802M Factory Sealed Heavy Duty
    • 802M Factory Sealed Heavy Duty
    • 802MC Corrosion Resistant Heavy Duty
    • 802MC Corrosion Resistant Heavy Duty
    • 802T Low Energy Heavy Duty
    • 802T Low Energy Heavy Duty
    • 802T NEMA Heavy Duty
    • 802T NEMA Heavy Duty
    • 802T Oiltight Heavy Duty
    • 802T Oiltight Heavy Duty
    • 802X Watertight Heavy Duty
    • 802X Watertight Heavy Duty
    • 802K 30 mm Metal
    • 802K 30 mm Metal
    • Alles bekijken
    • 836 Electromechanical Pressure Sensors
    • 836 Electromechanical Pressure Sensors
    • 836P Solid-state Pressure Sensors
    • 836P Solid-state Pressure Sensors
    • 836T Adjustable Electromechanical Pressure Sensors
    • 836T Adjustable Electromechanical Pressure Sensors
    • 837 Electromechanical Temperature Sensors
    • 837 Electromechanical Temperature Sensors
    • 837E Solid-state Temperature Sensors
    • 837E Solid-state Temperature Sensors
    • 837T Solid-state Temperature Sensors
    • 837T Solid-state Temperature Sensors
    • 837RTD Temperature Sensors
    • 837RTD Temperature Sensors
    • 840 Float Level Switches
    • 840 Float Level Switches
    • 840E Solid-state Level Switches
    • 840E Solid-state Level Switches
    • 839E Solid-state Condition Sensors
    • 839E Solid-state Condition Sensors
    • 808 Speed Sensing Condition Sensors
    • 808 Speed Sensing Condition Sensors
    • Alles bekijken
    • 48CR Code Reader
    • 48CR Code Reader
    • 56RF High-frequency RFID
    • 56RF High-frequency RFID
    • Alles bekijken
    • 440H Pneumatic Rotacam Hazardous Location Switches
    • 440H Pneumatic Rotacam Hazardous Location Switches
    • 440 Explosion Proof Hazardous Location Switches
    • 440 Explosion Proof Hazardous Location Switches
    • Alles bekijken
Main Image
Photoelectric Sensors

Photoelectric sensors use a beam of light to detect the presence or absence of an object. This technology is an ideal alternative to inductive proximity sensors when you require long sensing distances or when the item you want to sense is non-metal. Our photoelectric sensors satisfy applications found in many industries, such as material handling, packaging, food processing, and transportation. For your specialized applications that require a non-standard connector or cable, we can customize the sensor connections.

Background Suppression Photoelectric Sensors» Clear Object Detection» Color & Contrast Photoelectric Sensors» Fiber Optic Cables» Fiber Optic Sensors» Photoelectric Fork Sensors» General Purpose Photoelectric Sensors» Hazardous Location Sensors» Photoelectric Label Sensors» Photoelectric Laser Sensors» Light Arrays» Luminescence Sensors» Miniature Photoelectric Sensors» Specialty Series Photoelectric Sensors» View All »
Main Image
Inductive Proximity Sensors

Our Inductive Proximity Sensors detect metal objects without touching them. This technology is used in applications where the metal object to be detected is within an inch or two of the sensor face. Our sensors can be used in light-duty packaging applications and the punishing environments on automotive welding equipment or the harsh washdowns in food processing plants.

Cylinder Inductive Proximity Sensors» Rectangular Inductive Proximity Sensors» Ring Inductive Proximity Sensors» Tubular Inductive Proximity Sensors» View All »
Main Image
Ultrasonic Sensors

Ultrasonic Sensors are self-contained solid-state devices designed for non-contact sensing of solid and liquid objects. For many applications, such as monitoring the level of water in a tank, ultrasonic technology lets a single device to do a job that would otherwise require multiple sensors. Our sensors are available in several sensing ranges and styles with either an analog or discrete output depending on the model.

Proximity-Style Ultrasonic Sensors» Clear Object Ultrasonic Sensors» General Purpose Ultrasonic Sensors» Analog or Discrete Output Ultrasonic Sensors» View All »
Main Image
Tubular Capacitive Proximity Sensors

Our Bulletin 875C and 875CP Tubular Capacitive Proximity Sensors have an adjustable sensing distance and are equipped with two status indicators to show power and output. 875C sensors are shielded and housed in a nickel-plated brass barrel. 875CP versions feature a plastic barrel and are unshielded models. Both versions meet NEMA 12 and IP67 (IEC 529) enclosure standards. Connection options include PVC cable, and micro and pico quick-disconnect.

View All »
Main Image
Swift-E Reconfigurable 3D Sensing

Industry is evolving. Consumer expectations for personalization have resulted in a growing demand for greater product variability, ultimately driving the need for more flexible manufacturing and increased spatial awareness. Our Swift-E reconfigurable 3D sensor enables machine builders and production plants to adapt to these new market trends.

View All »
Sensor Selection Tool
Main Image
Tool
Sensor Selection Tool

Selecting sensors has never been easier. With this simple set-up you can choose your industry and then funnel down by specific application requirements.

Visit the Sensor Selection Tool
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Sensors and Switches Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensors Chevron RightChevron Right