The Bulletin 1609-B Industrial Uninterruptible Power Supplies feature the rugged industrial design and performance of the 1609-D line, without the networking and expandable battery features. They are DIN rail mountable or back-of-panel mountable and can handle temperatures up to 50 °C (122 °F) with optional battery.
Popular Resources/Quicklinks
Overview
- Offers DIN rail and panel/floor mount capabilities
- Provides hard-wired input/output connections
- Includes integrated remote on/off and dry contact I/O communication cables
- Offers USB communication capabilities
Product Selection
Specifications
Certifications
- CE Marked
- cULus Listed — File No. E190749; Guide No. YEDU/YEDU7
- RCM
Standards Compliance
- CSA C22.2, No. 107.3
- EN 62040-1/62040-2
- FCC
- UL 1778