Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
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
Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
Allen-Bradley Hardware Product

Stratix 5700 Industrial Managed Ethernet Switches

  • Main Image
Main Image

Our Bulletin 1783 Stratix® 5700 Managed Industrial Ethernet Switches use the current Cisco® Catalyst® switch architecture and feature set. They are designed to meet your switching capability needs, from smaller applications to IT-ready integration with plantwide infrastructure. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics with our Integrated Architecture® system.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
Stratix 5700 Industrial
  • Overview
  • Product Selection
  • Specifications
  • Software
  • Documentation
Contact a Distributor

Overview

  • Includes integrated Device Level Ring (DLR) connectivity which helps optimize the network architecture
  • Provides Network Address Translation (NAT) capabilities which offers IP-address mapping from local, machine-level IP addresses to the broader plant network
  • Offers Power-over-Ethernet (PoE) versions to enable power delivery over the same cable as ethernet with minimized cabling
  • Includes security features such as access control lists, which help ensure that only authorized devices, users, and traffic can access the network
  • Offers optional Secure Digital (SD) card which provides
    simplified device replacement

Optimized Integration

Studio 5000™ Add-on Profiles (AOPs) enable premier integration into our Integrated Architecture® system

  • Includes predefined logix tags to help diagnostics retrieval
  • Provides FactoryTalk® View faceplates to enable status monitoring and alarming
  • Provides built-in Cisco Internet Operating System (IOS) to help secure integration with enterprise network

Product Selection


Specifications

DownloadDownload
Stratix Ethernet Device Specifications Technical Data
Certifications
CE MarkingCE Marking
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
  • c-UL-us
  • CE
  • C-Tick
  • Ex
  • KC
  • EtherNet/IP
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Software

FactoryTalk Network Manager
Main Image
Software
FactoryTalk Network Manager

FactoryTalk® Network Manager software provides increased visibility and insight into the performance of your network in context of your automation assets.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Documentation

Resource Publication Number Language
Stratix 5700 Industrial Ethernet Switch Product Profile ENET-PP005
Stratix Ethernet Device Specifications Technical Data 1783-TD001
Stratix 5700 Ethernet Managed Switches User Manual 1783-UM007
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support

  1. Chevron LeftChevron Left Start Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left Ethernet Networks Chevron RightChevron Right
  6. Chevron LeftChevron Left Stratix 5700 Industrial Chevron RightChevron Right