Our CENTERLINE® 2500 IEC low voltage motor control centers (MCCs) pass rigorous certification processes to meet application requirements around the world. Designed with a smaller footprint, the MCCs meet the global demand for factory-ready, energy- and cost-efficient industrial motor control solutions.
What's New?
Functional Safety as a Standard Order
CENTERLINE 2500 MCCs with a PowerFlex® 750- and 520-series variable frequency drive can now support functional safety ratings as a standard order. This includes SISTEMA files and support subsystems up to SIL 3, PLe, CAT 4, making it easier to design and install a safety system.
PowerFlex drives with functional safety units (standard order):
- PowerFlex 750 subsystems up to SIL 3, PLe, CAT 4
- PowerFlex 525 subsystems up to SIL 2, PLd, CAT 3
Safety Starters with functional safety units (standard order):
- Direct On-Line reversing and non-reversing up to SIL 2, PLd, CAT 2
- Direct On-Line reversing and non-reversing up to SIL 3, PLe, CAT 3 (available by end of 2022)
Safety Distribution Subsystems with functional safety units (special order):
- Single/Multiple Motor Safety Zones up to SIL 3, PLe, CAT 4
- Networked/Software Configurable Safety Zones up to SIL 3, PLe, CAT 4
Overview
- Meets IEC 61439-1, 61439-2
- Offers current rating up to 4000 A
- Offers short time rating (lcw) up to 100 kA
- Provides operating voltage up to 690V
- Provides enclosure rating up to IP54
- Includes arc fault containment per IEC/TR 61641
- Includes designs for fixed or withdrawable units
- Select high density fixed units when floor space is limited
- Select fully withdrawable units for fast replacement
- Provides high unit density to optimize column space
- Offers a variety of intelligent motor control options
- Offers fully type tested standard designs
ArcShield™ Technology
- Reduces arc flash hazards and increases protection against internal electrical arcing faults
- Provides personnel and assembly protection per IEC/TR 61641:2014
- Offers arc-resistant latches on all doors for pressure relief to keep doors latched during an arcing fault
- Includes arc-resistant baffles for PowerFlex® variable speed drives to offer adequate heat dissipation and retain arc-containment
IntelliCENTER® Technology
- Offers a built-in EtherNet/IP™ network, providing real-time data to minimize the need to approach the MCC
- Offers built-in EtherNet/IP and DeviceNet™ technology, designed and tested to ODVA specifications to help provide reliable communications
- Includes software that provides access to operating data and troubleshooting to help reduce downtime
SecureConnect™ Technology
- Reduces exposure to electrical hazards by disconnecting power from the vertical power bus in an individual unit with the door closed
- Offers four operating positions: connected, test, disconnected and released. A plunger near the handle can be locked out for added safety
- Complies with IEC/TR 61641 and provides access as required by IEC 61892 for offshore oil and gas applications
Alternative Network Options
- Complete Modbus TCP/IP solution without additional hardware
- Streamline integration to third-party DCS with predefined Modbus Registers
- Provide a consistent approach to deploying the MCC with a standard 600V rated Ethernet cable and Stratix® switch architecture
Tools & Resources
Specifications
Certifications
Standards Compliance
- EN 61439-1:2011
- EN 61439-2:2011
- EN 60204-1:2006 + A1:2009
- EN 63000:2018
- GB 7251.12-2013
- GB/T 7251.12:2013
- ICC-ES AC156
- IEC/TR 61641:2014
- IEC 61439-1:2011
- IEC 61439-2:2011
- IEC 60529:2013
- ISO/IEC 17067:2013
Certifications
- ABS
- CE
- CCC
- DEKRA
- EAC
- RETIE
- Seismic
- SII Approval
- UKCA