Our Bulletin 500FL Feed-through Wiring Electrically Held Lighting Contactors control large blocks of lights. Use these electrically held contactors to switch the current to incandescent filament, fluorescent, mercury arc lamps, capacitors, and other non-motor loads. Not suitable for use on sign flashers.
Overview
- Feed-through wiring
- For non-motor loads, lighting, heating
- NEMA sizes to 300 A
- 2- and 3-pole configurations
- Feeder disconnect type lighting contactors are used for turning large blocks of lights on and off.
Product Selection
Specifications
Certifications
-
CE Marked
-
CSA Certified — LR1234
-
UL Listed — File No. E14843, Guide No. NRNT