Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
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
Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken

Vector Control

Vector control variable speed motors are built specifically for inverter and vector duty applications with constant torque capability to zero speed. Multiple enclosure ratings and horsepower ranging from ¼ to 1000 hp are available. These motors are used with variable frequency drives only.
Vector Control
  • CM201 Enclosed Small
  • CM202 Enclosed NEMA Frame
  • CM203 Vector-duty AC Motors
  • CM221 NEMA Frame Enclosed Inverter-Duty
  • CM222 NEMA Frame Inverter-Duty
  • CM227 NEMA Frame Inverter with Brake
Main Image

Bulletin CM201 Enclosed Motors are vector-duty small AC motors, 1/4...30 Hp.

Vector-Duty Enclosed Small AC Motors
Main Image

Bulletin CM227 Inverter Brake Motors are vector class NEMA frame AC motors with brake, 1...20 Hp.

NEMA Frame Inverter AC Motors with Brake
Main Image

Bulletin CM222 Inverter-Duty Motors are vector class NEMA frame AC motors, 1...500 Hp.

NEMA Frame Inverter-Duty AC Motors
Main Image

Bulletin CM221 Totally Enclosed Motors are vector class small AC motors, 1/4...30 Hp.

Totally Enclosed Inverter-Duty AC Motors
Main Image

Bulletin CM203 Vector-duty Motors are vector class laminated steel or aluminum frame AC motors, 5...1000 Hp.

Vector-duty AC Motors
Main Image

Bulletin CM202 Vector-Duty Motors are enclosed vector class NEMA frame AC motors, 1...500 Hp.

Vector-Duty Enclosed AC Motors
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Drives and Motors Chevron RightChevron Right
  5. Chevron LeftChevron Left Allen-Bradley Industrial Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Vector Control Chevron RightChevron Right