Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
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
Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken

Harsh Environment

Harsh environment motors are built to withstand challenges such as water and food processing applications. TENV and TEFC enclosure ratings are available across a wide range of horsepowers from fractional to 350 hp. These motors can be used with a variable frequency drive or across the line.
Harsh Environment
  • CM111 Severe-Duty
  • CM112 IEEE 841 AC Motors
  • CM115 Washdown-Duty
  • CM118 Stainless-Steel
  • CM211 NEMA Severe-Duty Inverter
  • CM212 NEMA Severe-Duty IEEE 841
  • CM224 Explosion-Proof Inverter
Main Image

Bulletin CM111 Severe Duty Motors are AC motors, 3/4...700 Hp.

Severe-Duty AC Motors
Main Image

Bulletin CM224 Explosion-Proof Motors are vector class encoder-capable AC motors, 1...20 Hp.

Explosion-Proof Inverter AC Motors
Main Image

Bulletin CM212 IEEE 841 Motors are NEMA Premium severe duty AC motors, 1/4...400 Hp.

NEMA Severe-Duty IEEE 841 AC Motors
Main Image

Bulletin CM211 Severe Duty Motors are NEMA Premium AC motors, 3/4...700 Hp.

NEMA Severe-Duty Inverter AC Motors
Main Image

Bulletin CM118 Stainless Steel Motors are enclosed washdown AC motors, 1/2...15 Hp.

Stainless-Steel AC Motors
Picture 429

Bulletin CM115 Washdown Duty Motors are totally enclosed AC motors, 1/2...15 Hp.

Washdown-Duty AC Motors
Main Image

Bulletin CM112 IEEE 841 Motors are AC motors, 1/4...400 Hp.

CM112 IEEE 841 AC Motors
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Drives and Motors Chevron RightChevron Right
  5. Chevron LeftChevron Left Allen-Bradley Industrial Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left Harsh Environment Chevron RightChevron Right