Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken
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
Stuklijst CrossWorks Elektronische datasheets Installed Base Evaluation Status productlevensduur Productregistratie Product Selection Toolbox Reparaties Voorbeeldcodebibliotheek Software-activeringen Software Activations Alles bekijken

General Purpose

General Purpose Motors are available in a wide range of enclosures, including TENV, TEFC, ODP, and DPG, and power ranges from fractional to 400 Hp. These motors can be used with a variable frequency drive or across the line for most applications in a non-severe duty environment.
General Purpose
  • CM103 Totally Enclosed
  • CM107 Open Enclosure
  • CM220 Economical Totally Enclosed
Main Image

Bulletin CM103 Totally Enclosed Motors are NEMA Premium Efficient AC motors, 1/4...400 Hp.

Totally Enclosed AC Motors
Main Image

Bulletin CM220 Totally Enclosed Motors are economical small frame inverter AC motors, 1/8...10 Hp.

Economical Totally Enclosed AC Motors
Main Image

Bulletin CM107 Open Enclosure Motors are NEMA Premium Efficient AC motors, 1...300 Hp.

Open AC Motors
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Drives and Motors Chevron RightChevron Right
  5. Chevron LeftChevron Left Allen-Bradley Industrial Motors Chevron RightChevron Right
  6. Chevron LeftChevron Left General Purpose Chevron RightChevron Right