General Purpose Motors are available in a wide range of enclosures, including TENV, TEFC, ODP, and DPG, and power ranges from fractional to 400 Hp. These motors can be used with a variable frequency drive or across the line for most applications in a non-severe duty environment.


Vector control variable speed motors are built specifically for inverter and vector duty applications with constant torque capability to zero speed. Multiple enclosure ratings and horsepower ranging from ¼ to 1000 hp are available. These motors are used with variable frequency drives only.

Harsh environment motors are built to withstand challenges such as water and food processing applications. TENV and TEFC enclosure ratings are available across a wide range of horsepowers from fractional to 350 hp. These motors can be used with a variable frequency drive or across the line.