Our Bulletin 1443 Series Accelerometer sensors are used to measure vibration on industrial machinery.
Popular Resources/Quicklinks
Overview
- Provides low frequency starting at 0.2 Hz (12 cpm) and high frequency up to 26 kHz (1560 kcpm)
- Offers top and side exit connections
- Includes integral cables for wet or excessively dirty environments
- Includes cables with shields that are grounded to the case for non-standard ground solutions
- Includes metric and imperial mounting studs
- Offers cables and connectors for customer wiring solutions
- Provides mounting accessories for any surface
Product Selection
Specifications
Certifications
- ATEX
- IECEx
- cSGSus