Loading

Lifecycle Services with VMware are Vulnerable to third-party Vulnerabilities

Severity:
High,
Critical
Advisory ID:
SD1722
게시한 날짜:
March 07, 2025
최근 업데이트:
March 07, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
예
Corrected:
예
Workaround:
예
CVE IDs
CVE-2025-22224,
CVE-2025-22225,
CVE-2025-22226
다운로드
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
JSON
JSON
요약

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found through a third-party advisory and is being reported based on our commitment to customer transparency to improve all business environment.

AFFECTED PRODUCTS AND SOLUTION

Affected Product

Affected Versions

Corrected in software version

Industrial Data Center (IDC) with VMware

Generations 1 – 4

Refer to Mitigations and Workarounds

VersaVirtual™ Appliance (VVA) with VMware

Series A & B

Refer to Mitigations and Workarounds

Threat Detection Managed Services (TDMS) with VMware

All

Refer to Mitigations and Workarounds

 

Endpoint Protection Service with RA PRoxy & VMware only

All

Refer to Mitigations and Workarounds

 

Engineered and Integrated Solutions with VMware

All

Refer to Broadcom’s advisory

 

 

Remediations and Workarounds

Users with an active Rockwell Automation Infrastructure Managed Service contract or Threat Detection Managed Service contract:

Rockwell Automation will contact impacted users to discuss actions needed for remediation efforts.

Users without Rockwell Automation managed services contract, refer to Broadcom’s advisories below:

·         Support Content Notification - Support Portal - Broadcom support portal

·         https://techdocs.broadcom.com/us/en/vmware-cis/vsphere/vsphere/8-0/release-notes/esxi-update-and-patch-release-notes/vsphere-esxi-80u3d-release-notes.html

·         https://techdocs.broadcom.com/us/en/vmware-cis/vsphere/vsphere/8-0/release-notes/esxi-update-and-patch-release-notes/vsphere-esxi-80u2d-release-notes.html

·         https://techdocs.broadcom.com/us/en/vmware-cis/vsphere/vsphere/7-0/release-notes/esxi-update-and-patch-release-notes/vsphere-esxi-70u3s-release-notes.html

Additionally, users using the affected software, who are not able to upgrade to one of the corrected versions, are encouraged to apply security best practices, where possible.   

·         Security Best Practices

 

VULNERABILITY DETAILS

Rockwell Automation used v3.1 and v4.0 of the CVSS scoring system to assess the following vulnerabilities.

CVE-2025-22224

A Time of Check Time of use (TOCTOU) vulnerability exists in VMware ESXi, which the affected products use. Exploitation of the vulnerability can allow a threat actor with local administrative privileges to execute code as the virtual machine's VMX process running on the host.

CVSS 3.1 Base Score: 9.3

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:N/S:C/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 9.4

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H

Known Exploited Vulnerability (KEV) database:  Yes

 

CVE-2025-22225

A code execution vulnerability exists in VMware ESXi, which the affected products use. Exploitation of the vulnerability can allow a threat actor with privileges within the VMX process trigger an arbitrary kernel write, leading to an escape of the sandbox.

CVSS 3.1 Base Score: 8.2

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:H/UI:N/S:C/C:H/I:H/A:H

 

CVSS 4.0 Base Score: 9.3

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:H/UI:N/VC:H/VI:H/VA:H/SC:H/SI:H/SA:H

Known Exploited Vulnerability (KEV) database:  Yes

 

CVE-2025-22226

An out of bounds vulnerability exists in VMware ESXi, which the affected products use. Exploitation of the vulnerability can allow a threat actor with administrative privileges to leak memory from the vmx process. 

CVSS 3.1 Base Score: 7.1

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:N/S:C/C:H/I:N/A:N

 

CVSS 4.0 Base Score: 8.2

CVSS Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:N/VC:H/VI:N/VA:N/SC:H/SI:N/SA:N

Known Exploited Vulnerability (KEV) database:  Yes

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

 ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.