Loading

ThinManager® Multiple Vulnerabilities

Severity:
High,
Critical
Advisory ID:
SD1708
게시한 날짜:
October 25, 2024
최근 업데이트:
October 25, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
아니요
Corrected:
예
Workaround:
예
CVE IDs
CVE-2024-10386,
CVE-2024-10387
다운로드
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
JSON
요약
ThinManager® Multiple Vulnerabilities

ThinManager® Multiple Vulnerabilities

Published Date: 10/25/2024 
Last Updated: 10/25/2024 
Revision Number: 1.0 
CVSS Score: Multiple, see below

AFFECTED PRODUCTS AND SOLUTION

Affected Product Affected Version(s) Corrected Version(s)
ThinManager® 

11.2.0-11.2.9

12.0.0-12.0.7

12.1.0-12.1.8

13.0.0-13.0.5

13.1.0-13.1.3

13.2.0-13.2.2

14.0.0

 

11.2.10 

12.0.8 

12.1.9 

13.0.6

13.1.4

13.2.3

14.0.1

Available here: ThinManager Downloads | ThinManager ®

 

VULNERABILITY DETAILS

The security of our products is important to us as your chosen industrial automation supplier. Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities. These vulnerabilities were discovered and reported to Rockwell Automation by security researchers at Tenable Network Security.

CVE-2024-10386 IMPACT

An authentication vulnerability exists in the affected product. The vulnerability could allow a threat actor with network access to send crafted messages to the device, potentially resulting in database manipulation.

CVSS 3.1 Base Score: 9.8 
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 9.3 
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE-306: Missing Authentication for Critical Function 
Known Exploited Vulnerability (KEV) database: No

CVE-2024-10387 IMPACT

A Denial-of-Service vulnerability exists in the affected product. The vulnerability could allow a threat actor with network access to send crafted messages to the device, potentially resulting in Denial-of-Service.

CVSS 3.1 Base Score: 7.5 
CVSS 3.1 Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVSS 4.0 Base Score: 8.7 
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CWE-125: Out-of-bounds Read 
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds 
Customers using the affected software are encouraged to apply these risk mitigations, if possible.

  • If able, navigate to the ThinManager® download site and upgrade to a corrected version of ThinManager® .

  • Implement network hardening for ThinManager® Device(s) by limiting communications to TCP 2031 to only the devices that require connection to the ThinManager® .

  • For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.