Loading

Improper Authorization Vulnerability in Verve® Asset Manager

Severity:
Medium
Advisory ID:
SD1704
게시한 날짜:
October 04, 2024
최근 업데이트:
October 04, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
아니요
Corrected:
예
Workaround:
아니요
CVE IDs
CVE-2024-9412
다운로드
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
요약
Improper Authorization Vulnerability in Verve® Asset Manager

Published Date: 10/8/24

Last updated: 10/8/24

Revision Number: 1.0

CVSS Score: v3.1: 6.8, v4.0: 8.4

 

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

Affected Versions

 

 

 

 

Corrected in software version

 

 

 

 

Verve® Asset Manager 

 

 

 

 

All versions < 1.38

 

 

 

 

V1.38

 

 

 

VULNERABILITY DETAILS 

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

 

 CVE-2024-9412 IMPACT

An improper authorization vulnerability exists in the affected products that could allow an unauthorized user to sign in. While removal of all role mappings is unlikely, it could occur in the case of unexpected or accidental removal by the administrator. If exploited, an unauthorized user could access data they previously but should no longer have access to.  

 

CVSS Base Score v3.1: 6.8/10

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:H/UI:R/S:U/C:H/I:H/A:H

 

CVSS Base Score v4.0: 8.4/10

CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:H/UI:A/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: CWE-842: Placement of User into Incorrect Group 

Known Exploited Vulnerability (KEV) database:  No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

Mitigations and Workarounds 

Customers using the affected software are encouraged to apply the risk mitigations, if possible. Additionally, we encourage customers to implement our suggested security best practices to minimize the risk of vulnerability.  

  • The presence of any mappings will help prevent this vulnerability from being exploited. If all mappings must be removed, manually removing previously mapped users is an effective workaround.

  • Security Best Practices

 

 ADDITIONAL RESOURCES

·       JSON CVE-2024-9412