Loading

PN1649 | Select Logix Communication Modules Vulnerable to Email Object Buffer Overflow

Severity:
Critical
Advisory ID:
PN1649
게시한 날짜:
October 09, 2023
최근 업데이트:
October 09, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
아니요
Corrected:
아니요
Workaround:
아니요
CVE IDs
CVE-2023-2262
요약
Select Logix Communication Modules Vulnerable to Email Object Buffer Overflow

Revision History

Revision Number

1.0

Revision History

Version 1.0 – September 19, 2023

Executive Summary

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving their business or production environments.  This vulnerability is not related to PN1633 - Remote Code Execution and Denial-of-Service Vulnerabilities in Select Communication Modules .

Affected Products

Affected Catalog Series Affected Firmware Version Corrected in Firmware Version
1756-EN2T
1756-EN2TK
1756-EN2TXT
A, B, C <=5.008 and 5.028 Update to 5.009 and 5.029 or later
D <=11.002 Update to >=11.003 or later
1756-EN2TP
1756-EN2TPK
1756-EN2TPXT
A <=11.002 Update to >=11.003 or later
1756-EN2TR
1756-EN2TRK
1756-EN2TRXT
A, B <=5.008 and 5.028 Update to 5.009 and 5.029 or later
C <=11.002 Update to >=11.003 or later
1756-EN2F
1756-EN2FK
A, B <=5.008 and 5.028 Update to 5.009 and 5.029 or later
C <=11.002 Update to >=11.003 or later
1756-EN3TR
1756-EN3TRK
A <=5.008 and 5.028 Update to 5.009 and 5.029 or later
B <=11.002 Update to >=11.003 or later

Vulnerability Details

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2023-2262 IMPACT
A buffer overflow vulnerability exists in select communication devices. If exploited, a threat actor could potentially leverage this vulnerability to perform a remote code execution. To exploit this vulnerability, a threat actor would have to send a maliciously crafted CIP request to device.

CVSS Base Score: 9.8/10
CVSS Vector: AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CWE: CWE-121: Stack-based Buffer Overflow

Known Exploited Vulnerability (KEV) database:  No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Risk Mitigation & User Action

Customers using the affected software are encouraged to apply the risk mitigations, if possible. Additionally, we encourage customers to implement our suggested security best practices to minimize the risk of vulnerability.

  • Restrict traffic to the SMTP port (25), if not needed.
  • Customers using the EN2/EN3 versions 10.x and higher can disable the email object, if not needed. Instructions can be found in the EtherNet/IP Network Devices User Manual (rockwellautomation.com), publication ENET-UM006.
  • QA43240 - Recommended Security Guidelines from Rockwell Automation

Additional Resources

  • CVE-2023-2262 JSON
  • CISA ICS-SA CSAF