Loading

PN1614 | Studio 5000 Logix Emulate Vulnerable to a SMB Insecurely Configuration Vulnerability

Severity:
High
Advisory ID:
PN1614
게시한 날짜:
December 22, 2022
최근 업데이트:
December 22, 2022
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
아니요
Corrected:
아니요
Workaround:
아니요
CVE IDs
CVE-2022-3156
요약
Studio 5000 Logix Emulate Vulnerable to a SMB Insecurely Configuration Vulnerability

Revision History
Revision Number
1.0
Revision History
Version 1.0 – December 22, 2022

Executive Summary

Rockwell Automation was made aware of a misconfiguration vulnerability that affects Studio 5000® Logix Emulate™. Exploitation of this vulnerability could potentially allow a malicious user to perform a remote code execution that could impact the confidentiality, integrity and availability of the software.

Customers using affected versions of this software are encouraged to evaluate the following mitigations and apply them where appropriate. Additional details relating to the discovered vulnerability, including the products in scope, impact and recommended countermeasures, are provided. We have not received any notice of this vulnerability being exploited in Rockwell Automation products.

Affected Products

Studio 5000 Logix Emulate v.20 – 33

Vulnerability Details

CVE-2022-3156 Studio 5000 Logix Emulate SMB™ misconfiguration vulnerability
Users are granted elevated permissions on select product services. Due to this misconfiguration, a malicious user could potentially achieve remote code execution on the targeted software.

CVSS Base Score:  7.8/10 (High)
CVSS:3.1/ AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H

Risk Mitigation & User Action

This vulnerability has been addressed in newer versions of the products. Customers are also directed towards the risk mitigations provided and are encouraged, when possible, to combine these with QA43240 - Recommended Security Guidelines from Rockwell Automation to employ multiple strategies simultaneously.
Vulnerabilities Product Suggested Actions
CVE-2022-3156 Studio 5000 Logix Emulate Customers should upgrade to version 34.00 or later to mitigate this issue.

References

  • CVE-2022-3156
  • PN1354 - Industrial Security Advisory Index