Loading

PN1599 | FactoryTalk Analytics DataView Vulnerable to Spring4Shell Vulnerability (CVE 2022-22965)

Severity:
Critical
Advisory ID:
PN1599
게시한 날짜:
July 14, 2022
최근 업데이트:
July 14, 2022
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
아니요
Corrected:
아니요
Workaround:
아니요
요약
FactoryTalk Analytics DataView Vulnerable to Spring4Shell Vulnerability (CVE 2022-22965)

Revision History
Revision History
Version 1.0 – July 14, 2022

Executive Summary

Rockwell Automation was made aware of a zero-day vulnerability that impacts the Spring Core Framework. If exploited, this vulnerability could potentially have a high impact on the confidentiality, integrity, and availability of the targeted device.

Customers using affected versions of this software are encouraged to evaluate the following mitigations and apply them where appropriate. Additional details relating to the discovered vulnerability, including products in scope, impact, and recommended countermeasures are provided. We have not received any notice of this vulnerability being exploited in Rockwell Automation products.

Affected Products

  • FactoryTalk® Analytics™ DataView v.3.03.01 and below

Vulnerability Details

Rockwell Automation was made aware of a third-party remote code execution vulnerability that exists in the Spring Core Framework. This vulnerability could potentially allow an attacker to send a specially crafted request to a vulnerable server. To exploit this vulnerability, the target application must run on a Tomcat as a WAR deployment. However, due to the nature of the vulnerability, other ways to exploit it may exist.

CVSS Base Score: 9.8 /10 (Critical)
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H

Risk Mitigation & User Action

Rockwell Automation is in the process of testing and validating the patch and will update this advisory for each product as updated firmware becomes available. Please see our Knowledgebase article, QA43240 - Security Best Practices, for additional recommendations to maintain the security posture of your environment.

References

  • NVD - cve-2022-22965 (nist.gov)